??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
Flexion Gripper - Flexion Gripper
Bill of material
FGC-5-20x1
IDNR
FG
ACTION
Action
ARRAY
Finger Array Orientation
HUB
Hub
DN
Design No.
5
SIZE
Size
20
ARRAYNO
Number of Finger Arrays
STYLE1
Finger 1 Style
SEGNO1
Number of Segments on Finger 1
ARRAYCONF1
Finger 1 Segment Array Configuration
STYLE2
Finger 2 Style
SEGNO2
Number of Segments on Finger 2
ARRAYCONF2
Finger 2 Segment Array Configuration
STYLE3
Finger 3 Style
SEGNO3
Number of Segments on Finger 3
ARRAYCONF3
Finger 3 Segment Array Configuration
GRIPPLT
Grip Plate
TRANSPLT
Robot Transition Plate
SWBUNDLE
Bundled Switch Series
SWCKT
Switch Circuitry
CBLTYPE
Cable Type
SWNO
Number of Switches
POSITION
Position