??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-1315
Bill of material
FLS250-1315
PN
Part Number
FLS250-1315
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 270W, Output 15VDC, 18A, Input 85-264VAC, JST Header
POWER
Power
270 W
OV
Output Voltage
15 VDC
OC
Output Current
18 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
4.5 x 2.5 x1.5 인치
NOO
Number of Outputs
1
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame