??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FNCL,FNCLC,FNCLB,FNCLM,FNCLR,FNCLBB,FNCA,FNCLA,FNCLAB,FNCLSS,FNCLSSR,FNCLSUS - Metal Collars - Standard, Dimension Configurable
Bill of material
FNCL-V2.0-D4-L10
PN
Part Number
FNCL-V2.0-D4-L10
TS
Type Selection
FNCL,FNCLC,FNCLB,FNCLM,FNCLR,FNCLBB,FNCA,FNCLA,FNCLAB,FNCLSS,FNCLSSR,FNCLSUS
MAT
Material
ST
Surface Treatment
ALT8
I.D. Dimension
V
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
Enter value for V
V 0.5mm Increment ; V3 or More (0.1mm Increment for CVE)
mm
cm
inch
ft
D
D 0.5mm Increment; D20 or more / 1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
I.D. Tolerance
ALT2
O.D. Tolerance
ALT3
O.D. C Chamfering
CC
CC 0.5mm Increment
mm
WCC
WCC 0.5mm Increment
mm
ALT11
I.D. C Chamfering
CV
CV 0.5mm Increment
mm
WCV
WCV 0.5mm Increment
ALT4
Taper
AC
AC 0.5mm Increment
mm
WAC
WAC 0.5mm Increment
mm
Q
Q Selection
deg
ALT5
Tapping
ALT6
Set Screw Hole
MC
MC Selection
WMC
WMC Selection
ALT7
Slitting