??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaw with V-block - -
Bill of material
270971
BEST
Order No.
270971
WS
Material
Stainless steel
BACKENB
Jaw width
25
B
width
25 mm
B1
Distance
15 mm
H
Height
10.3 mm
H1
Height
5 mm
H2
5 mm
L
Length
4.5 mm
L1
Length
6.2 mm
LUMFANG
Scope of delivery
One setz with one flat and one V-block jaw
BESCH
Description
Includes vertical and horizontal V-block