??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fs1001_7er - Bel Power Solutions
Bill of material
FS1001-7ER
PN
Part Number
FS1001-7ER
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 82W, Output 5.1VDC, 16A, Input 20-100VDC, Inrush Current Limitation, Output Voltage Control Input
POWER
Power
82 W
VIN
Voltage Input
20-100 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
16 A
OT
Operating Temperature
-25 to 71 °C