??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FTCMC, FTCMB, FTCMM, FTCMR, FTCMS - Metal Washers - Flanged Type - Precision Class
Bill of material
FTCMC-D5-H7-V2.0-T1.0-L2.0
PN
Part Number
FTCMC-D5-H7-V2.0-T1.0-L2.0
TP
Type Selection
FTCMC, FTCMB, FTCMM, FTCMR, FTCMS
MAT
Material
ST
Surface Treatment
HARD
Hardness
-
D
D 0.5mm Increment (1mm Increment for D=21 or more)
mm
H
H 0.5mm Increment (1mm Increment for D=21 or more)
mm
Enter value for H
H 0.5mm Increment (1mm Increment for D=21 or more)
mm
cm
inch
ft
V
V 0.5mm Increment (V=3 or more)
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT1
T Thickness Tolerance
TTOL
T Tolerance
+/-0.1 mm
ALT2
Inner Diameter Tolerance
ALT3
Outer Diameter Tolerance