??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FWAS, FWASC, FWASB, FWASM, FWASR, FWSAA, FWASA, FWASS, FWASSR, FWASU - Metal Washers - Precision Grade - Dimension Configurable -
Bill of material
FWAS-D4-V0-T1
PN
Part Number
FWAS-D4-V0-T1
TP
Type Selection
FWAS, FWASC, FWASB, FWASM, FWASR,FWSAA, FWASA, FWASS, FWASSR, FWASU
MAT
Material
ST
Surface Treatment
D
D 0.5mm Increment; D20 or more / 1mm Increment
mm
ALT7
I.D. Dimension
V
V 0.5mm Increment (V=3 or More)(0.1mm Increment for WVE)
mm
T
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
ALT1
Internal Notch
ALT2
Flats
SC
SC 1mm Increment
mm
WSC
WSC 1mm Increment
mm
ALT3
Inner Diameter Tolerance
ALT4
Outer Diameter Tolerance
ALT8
O.D. C Chamfering
CC
CC 0.5mm Increment
mm
WCC
WCC 0.5mm Increment
mm
ALT9
I.D. C Chamfering
CV
CV 0.5mm Increment
mm
WCV
WCV 0.5mm Increment
mm