??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Baldor Reliance
Description
G100 Parallel and Right Angle Shaft - MagnaGear
Bill of material
G100HRSL3-12.5
PN
Part No.
G100HRSL3-12.5
US
Unit Selection
RD
Reducer Designation
Magnagear
SIZE
Case Size
100
RC
Reducer Configuration
Horizontal
SC
Shaft Configuration
SHS
Solid/Hollow Shaft
LRHOS
Left/Right Hand Output Shaft
GS
Gearing Stages
RATIO
Ratio
FT
Fan Type
WT
Weight
1245 lbs.
BORE
Bore Dia.
polegada
A
N/A polegada
B
N/A polegada
C
1.900 polegada
D
1.772 polegada
E
0.550 polegada
AM
A
N/A mm
BM
B
N/A mm
CM
C
48.26 mm
DM
D
45.01 mm
EM
E
13.97 mm