??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
HEFA
Description
GEJ - Guide shaft - left end external thread right end internal thread type - pipe type
Bill of material
GEJBE-D6-L25-F2-B0-P6-N3
CNSORDERNO
CODE
Code
TYPE
Types
Tube_type
DTOL
D_tolerance
g6
MAT1
Material_(international)
GCr15
MAT2
Material_(solar)
SUJ2
SUR
Surface_treatment
HRD
Hardness
High_Frequency_quenching,effective_hardening_depth_58HRC
D
Dg6
mm
TOL
Dg6t
-0.004/-0.012 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
B
mm
P
p
mm
N
0
DD
d
2 mm
RR
R
0.3 mm
C
0.5 below mm
R
0.3 below mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0
SCM
Spanner_groove_processing
BA
ba
mm
WB
b
8 mm
SCM2
Spanner_groove_processing
BAA
BA
mm
BB
bb
mm
INFOTEXT
io
website