??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gp1001_9rkg - Bel Power Solutions
Bill of material
GP1001-9RKG
PN
Part Number
GP1001-9RKG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 183W, Output 5.1VDC, 36A, Input 21.6-50.4VDC, Output voltage control input, H15 standard connector, RoHS Compliant
POWER
Power
183 W
VIN
Voltage Input
21.6-50.4 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
36 A
OT
Operating Temperature
-40 to 71 °C