??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gp4320_9rg - Bel Power Solutions
Bill of material
GP4320-9RG
PN
Part Number
GP4320-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12/12/12/12VDC, 4/4/4/4A, Input 21.6-50.4VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
21.6-50.4 VDC
OV
Output Voltage
12/12/12/12 VDC
OC
Output Current
4/4/4/4 A
OT
Operating Temperature
-40 to 71 °C