??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Handgrip - -
Bill of material
328500
BEST
Order number
328500
NUTEN
Slots
T-slot 6 mm
B
width
24 mm
H
Height
50 mm
H1
Height
8 mm
L
Length
150 mm
BS
Description
Information
Infotext