您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
HAS89-R48
WMBerg
METRIC
Gears
Helical Gears
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/m2001/m_gears/helical_gears/b130m.prj},{NB=HAS89-R48},{PN=HAS89-R48},{DES=RIGHT HAND HELICAL GEAR},{CN=Master Inch/Metric Catalog},{CP=B130},{MAT=Stainless Steel},{QC=DIN 8/AGMA 9},{HD=Right},{MOD=1.5},{N=48},{PD=101.82},{OD=104.82},{B=12},{HA=45},{PA=20},{F=12},{F1=12.0000},{H=25.0000},{H1=6.0000},{B1=20.0000},{PSTOL=0.0100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
WMBerg
Description
HAS89 - Helical Gears - 1.5 Module - 12mm Bore - Stainless Steel 1.4305 - 45° Helix Angle - Quality Class DIN 8/AGMA 9 - 20° Pressure Angle
Bill of material
HAS89-R48
PN
Product No.
HAS89-R48
HAS89-R48
DES
Description
RIGHT HAND HELICAL GEAR
RIGHT HAND HELICAL GEAR
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel
QC
Quality Class
DIN 8/AGMA 9
HD
Helical Direction
Right
Right
MOD
Module
1.5
N
Number of Teeth
48
48
PD
Pitch Diameter
101.82
101.82
mm
OD
Outside Diameter
104.82
104.82
mm
B
Bore
12
mm
HA
Helix Angle
45
°
PA
Pressure Angle
20
°
F
Face Width
12
mm