??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSN8-50 - Brackets HFS8-45 Reversal Brackets for 50 Square
Bill of material
HBLFSN8-50
PN
Part No.
HBLFSN8-50
TP
Type Selection
HBLFSN8-50
MAT
Material
ADC12
ALT1
Mounting Holes for Cover
ALT2
Set of Applicable Bolt and Nut
MASS
Mass
55 g
AB
Applicable Bolt
CBM8-20
NOB
No. of Bolts
2
AN
Applicable T-Nut
HNTT8-8
NON
No. of T-Nuts
2
AL
Allowable Load
2058 N