??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
WMBerg
Description
HCS95 & HCA95 - Helical Gears - 1.0 Module - 8mm Bore - 20° Pressure Angle - 45° Helix Angle - Quality Class DIN 7/AGMA 10
Bill of material
HCA95-R72
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
HD
Helical Direction
MOD
Module
1.0
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
8 mm
HA
Helix Angle
45 deg
PA
Pressure Angle
20 °
F
Face Width
5 mm