您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
22263-1
WITTE
ALUFIX CLASSIC
CLAMPING ELEMENTS
Span attachments accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{witte/alufix_classic/clamping_elements/clamping_attachments_accessories/hold_down_column_with_thread_xs16.prj},{NB=22263-1},{IDNR=22263-1},{ARTICLE=WITTE-HOLD DOWN COLUMN WITH THREAD },{A=60.000},{B=5.900},{C=25.000},{D=M6},{WEIGHT=8.000},{INFO=Witte Katalog},{INFO2=Infokatalog Witte 2015},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-35 schwarz eloxiert}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
WITTE
Description
HDCWTXS16 - HOLD DOWN COLUMN WITH THREAD NewXS16
Bill of material
22263-1
IDNR
Identnr
22263-1
22263-1
ARTICLE
Article
WITTE-HOLD DOWN COLUMN WITH THREAD
WITTE-HOLD DOWN COLUMN WITH THREAD
A
60.000
60.000
mm
B
5.900
5.900
C
25.000
25.000
D
M6
M6
WEIGHT
8.000
8.000
g
INFO
Witte Katalog
mm
INFO2
pdf
Infokatalog Witte 2015
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
C-35 schwarz eloxiert
C-35 schwarz eloxiert