??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 32
HELP_VARIABLE
Company
WMBerg
Description
HDS95 & HDA95 - Helical Gears - 0.8 Module - 8mm Bore - 20° Pressure Angle - 45° Helix Angle - Quality Class DIN 7/AGMA 10
Bill of material
HDA95-R96
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
HD
Helical Direction
MOD
Module
0.8
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
8 mm
HA
Helix Angle
45 deg
PA
Pressure Angle
20 °
F
Face Width
5 mm