您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
759937-000
TE Connectivity
Connectors
Connector Backshells & Adapters_new
Screened
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/connector_backshellsadapters_new/screened/759937_000.prj},{NB=759937-000},{PN=759937-000},{ADAPTERANGLE=90},{CONNECTORSHELLSIZE=19},{TEADAPTERCODE=40},{SHA256=YvhZaqXlTr556Nr/p+qNnffoArGD6LItABNjKmyGouI=},{INAME=7599372d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-759937-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=759937-000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
HEX40-AB-90-19-A7-2
Bill of material
759937-000
PN
Part Number
759937-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
759937-000
TEINTERNALDESCRIPTION
TE Internal Description
HEX40-AB-90-19-A7-2
ALIAS
Alias #
1195920-3
ADAPTERANGLE
Adapter Angle
90
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Ferrule, HexaShield
CONNECTORSHELLSIZE
Connector Shell Size
19
SEALABLE
Sealable
Yes
TEADAPTERCODE
TE Adapter Code
40
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
ADAPTERUNDERPLATINGMATERIAL
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
MIL-DTL-38999
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-38999 Series III & IV