??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HGEARHB2.0, HGEARHBB2.0, HGEARHBG2.0, HGEARB2.0, HGEARBB2.0, HGEARBG2.0, HGEARKB2.0, HGEARKBB2.0, HGEARKBG2.0 - Helical Gears - Module2.0 Helix Angle
Bill of material
HGEARHB2.0-15-20-A-8-LH
PN
Part Number
HGEARHB2.0-15-20-A-8-LH
SHS
Shaft Hole Specifications
ST
Surface Treatment
MOD
Module
2.0
NT
No. of Teeth
B
20 mm
TS
Tooth Shape
P
Shaft Bore Dia. PH7 (1mm Increment)
mm
Enter value for P
Shaft Bore Dia. PH7 (1mm Increment)
mm
cm
inch
ft
TD
Twisting Direction
DD
d Reference Dia.
31.83 mm
D
D Tip Dia.
35.83 mm
G
G Root Dia.
26.83 mm
H
0 mm
L
0 mm
LL1
l1
0 mm
LL2
l2
0 mm
M
M (Coarse)
-
ALT1
Set Screw
ALT2
Tapped Hole Dimension
TPC
TPC Selection
ALT10
Boss Cut
BS
BS 0.5mm Increment
mm
ALT12
Change H Diameter
BH
BH 1mm Increment
mm
ALT4
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ALT5
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ALT6
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MALT6
M Selection
C
0.0 mm
ALT7
Side Through Hole
KSC
KSC 1mm Increment
mm
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment
mm
ALT3
Side Tapped Hole
DIRALT3
Side Tapped Hole Direction
QSC
QSC 1mm Increment
mm
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MALT3
M Selection
ALT8
Side Counterbored
DIRALT8
Side Counterbored Direction
ZFC
ZFC 1mm Increment
mm
ZTC
ZTC 1mm Increment
mm
U
U Selection
U1
0.0 mm
U2
0.0 mm
F
0.0 mm