??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 144
HELP_VARIABLE
Company
WMBerg
Description
HGS80, HGS83, HGA80 & HGA83 - Helical Gears - 0.4 Module - 3 & 5 (mm) Bore - 20° Pressure Angle - 45° Helix Angle - Quality Class DIN 7/AGMA 10
Bill of material
HGA83-R160
PN
Product No.
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
QC
Quality Class
DIN 7/AGMA 10
HD
Helical Direction
MOD
Module
0.4
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
mm
HA
Helix Angle
45 deg
PA
Pressure Angle
20 °
F
Face Width
mm