??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
HMRB - Belt Driven Linear Actuator
Bill of material
HMRB08BBD0-0000-000000000
PN
Part No.
HMRB08BBD0-0000-000000000
SERIES
Series
HMRB Series
C1
Type of Actuator
C2
Product Size
C3
Profile Design / IP Rating
C4
Motor Position / Drive Shaft Design
C5
Carriage Design
C7
Order Stroke
mm
Enter value for C7
Order Stroke
mm
cm
inch
ft
C9
Home Sensor
C10
Limit Sensor
C11
Limit Mounting Position
C12
Mounted Gearhead
C13
Mounting Kits or Mounted Motors
A
A Diameter
42.0 mm
B
M4
D
D Diameter
34.0 mm
E
2.5 mm
F
F Diameter
10.0 mm
G
13.5 mm
GV
0.0 mm
GH
3.0 mm
HB
26.5 mm
HR
0.0 mm
HW
25.0 mm
K
85.0 mm
LB
60.0 mm
LC
52.5 mm
LR
0.0 mm
LS
0.0 mm
M
50.0 mm
MA
5.2 mm
MB
4.5 mm
MC
1.5 mm
N
4.5 mm
NA
3.4 mm
NBB
NB
3.0 mm
NC
2.5 mm
P
23.8 mm
PT
9.0 mm
PU
12.0 mm
Q
16.0 mm
JB
33.5 mm
JD
30.0 mm
CL
195.0 mm
RS
128.0 mm
T
74.0 mm
TAS
97.0 mm
TA
ta
M4x12
TBS
70.0 mm
TB
tb
M4x12
TCS
40.0 mm
TC
tc
M4x12
TDS
0.0 mm
TD
td
-
TES
0.0 mm
TE
te
-
TFS
0.0 mm
TF
tf
-
TK
TK Diameter
7.0 mm
TL
1.5 mm
U
83.0 mm
U1
5.5 mm
X
74.0 mm
S
Stroke
0 mm
OS
Order Stroke
0 mm
OAL
Over All Length
343 mm
C
C Square Dimension
0 mm
LCH
LCH Length Coupling Housing
0.0 mm
MF
MF Motor Flange
0 mm
LGH
LGH Length Gearhead
0.0 mm
MAK
MAK Motor Adapter
0.0 mm
LM
LM Length Motor
0.0 mm