您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
4SS4-18-06-HT12
Eaton B-Line
Cable Tray Systems & Supports / Cable Management
Series 3 & 4 Stainless Steel
Fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cooperbline/cable_ts/series_34_steel/fittings/htr_2345_asmtab.prj},{NB=4SS4-18-06-HT12},{W1=18\"},{W1PN=18},{WW1=18},{WMM=457},{W2=06},{H=4},{MAT=SS4},{TYPE=},{R=12},{PPATH=../../series2345_fittings/parts/ht_red_2345_asmtpl.prj},{LOD=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Reducing Tee (HT )- Series 2, 3, 4, & 5 - Stainless Steel - Cable Tray Fittins
Bill of material
4SS4-18-06-HT12
PN
Part No.
4SS4-18-06-HT12
4SS4-18-06-HT12
W1
W1 - Tray Width
18"
18"
Inch
WMM
W1 - Tray Width
457
457
mm
W2
W2 - Tray Width
6"
9"
12"
6"
9"
12"
Inch
W2MM
W2 - Tray Width
152
mm
H
Side Rail Height
4
5
6
7
4
5
6
7
Inch
MAT
Material
304 Stainless Steel
316 Stainless Steel
304 Stainless Steel
316 Stainless Steel
TYPE
Type
Ladder Type
Solid Bottom
Ladder Type
Solid Bottom
R
R - Bend Radius
12
24
36
48
12
24
36
48
Inch
RMM
R - Bend Radius
305
mm
A
24
24
Inch
AMM
A
610
610
mm
B
36
Inch
BMM
B
914
mm
LOD
Level of Details
High Level of Details
Low Level of Details
High Level of Details
Low Level of Details