??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp2320_9rvg - Bel Power Solutions
Bill of material
HP2320-9RVG
PN
Part Number
HP2320-9RVG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12/12VDC, 8/8A, Input 16.8-137.5VDC, Output voltage adjust, V (rotary switch to adjust Vi min), RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
8.kol A
OT
Operating Temperature
-40 to 71 °C