??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
HRC 45 FL - Block
Bill of material
HRC 45 FL-B-VC-N-Block
MOD
Model Code
HRC 45 FL
R
Additional 6 holes
ST
Seal type
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
AG
Accuracy grade
SN
NBR seal
H
60 mm
W2
37.5 mm
W1
45 mm
W
120 mm
L
171.5 mm
L1
138.5 mm
H2
h2
50.7 mm
P1X
80 mm
P2X
100 mm
P22
P2X/2
-
P3
- mm
MXG2
Mxg2
M12x15 mm
M1
M10 mm
M2
- mm
T
18 mm
T1
15 mm
T2
- mm
N1
PT1/8x12.5 mm
N2
M6x10.5 mm
N3
P5
E
14.0 mm
S1
11.1 mm
S2
18.1 mm
S3
35.3 mm
S4
35.3 mm
BW
Block weight
4280 g