??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HRNRA, HUNRA - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Selectable, B Dim. Configurable - HRNRA/HUNRA
Bill of material
HRNRA-SC-A25-B16-T6-N3-K0-L0-NA0-J0
PN
Part Number
HRNRA-SC-A25-B16-T6-N3-K0-L0-NA0-J0
TP
Type
HRNRA,HUNRA
TS
Type Selection
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T 0.1mm Increment
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
ALT2
Slotted Hole Angle Change
K
K 0.1mm Increment
mm
Enter value for K
K 0.1mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
NA (Bolt Hole)
ND2
Nominal Diameter 2
J
J 0.1mm Increment
mm