??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
HV - Hand Valve
Bill of material
HVN4200-8
PN
Part No.
HVN4200-8
PR
Product
Hand Operated HV Valve
C1
Series
C2
Port Type
C4
Body Type
C3
Port Size
A
80 (3.15) mm (INCH)
B
34 (1.34) mm (INCH)
C
11 (.43) mm (INCH)
D
99 (3.90) mm (INCH)
E
97 (3.82) mm (INCH)
F
62 (2.44) mm (INCH)
G
49 (1.93) mm (INCH)
H
54 (2.13) mm (INCH)
I
0 mm (INCH)