??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HZZ00145-G
Bill of material
HZZ00145-G
PN
Part Number
HZZ00145-G
DESC
Description
Female connector for RCM Series 14 pins, 0.2 – 1.5 mm2, 24 – 16 AWG, Phoenix Contact 1790344
TYPE
Type
Female Connector
WS
Wire section
0.2 – 1.5 mm2, 24 – 16 AWG
PND
PN Detail
Phoenix Contact 1790344