??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_24_34 - Signal Transformer
Bill of material
IF-24-34
PN
Part Number
IF-24-34
DESC
Description
International Low Profile Flat Head Transformer, 24VA Power, 115V/230V Input, 34VCT Output Series
POWERVA
Power
24 VA
OS
Output Series
34VCT
OP
Output Parallel
17V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.03 lbs (0.47 kg)
LENGTH
Length
2.68 in. (68.1 mm)
WIDTH
Width
2.26 in. (57.4 mm)
HEIGHT
Height
1.23 in. (31.2 mm)