??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Peninsular Cylinder
Description
IMH - Metric Steel Heavy Duty Air Cylinders
Bill of material
IMH-0-80x25AM-ANNN-ANNN-O
PN
Part Number
BORE
Bore Size (in mm)
mm
MNT
Mounting Style (For Intermediate Trunnion Mount-Specify XV Under Configurable Options Below)
STRK
Stroke (in mm)
mm
Enter value for STRK
Stroke (in mm)
mm
cm
inch
ft
RD
Piston Rod Diameter (in mm)
mm
PRM
Piston Rod Material
KK
Standard Male Rod Thread
AM
Standard Male Rod Thread - Length
mm
PT
Port Type
PF
Front Port Location
PR
Rear Port Location
CCF
Front End Cap Adjustable Cushion Required
CF
Front End Cap Adjustable Cushion Screw Location
CCR
Rear End Cap Adjustable Cushion Required
CR
Rear End Cap Adjustable Cushion Screw Location
DRE
Double Rod End Cylinder
EPR
Extended Piston Rod
LEPR
Extended Piston Rod (in mm)
mm
ST
Stop Tube Required
LST
Stop Tube Length (in mm)
mm
XV
Specify XV Dimension (IMH6 Mounting Style Only)
mm
SR
Rod Scraper Ring
VT
Viton Seals
NREC
Metric Rod-End Clevis (with Pin Attached)
RNREC
Rear Metric Rod-End Clevis (with Pin Attached)
REA
Rear End Accessories
TMA
Trunion Mounting Accessories
AC
Alignment Coupler Accessories
ACR
Rear Alignment Coupler Accessories
AS
Adjustable Stroke
Call Peninsular
RBC
Rod Boot Cover
Call Peninsular
SPREXT
Spring Extend
Call Peninsular
SPRRET
Spring Retract
Call Peninsular
NRPR
Non-Rotatable Piston Rod
Call Peninsular