??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ASCO Numatics
Description
ISO 15552 Cylinders with Profiled Barrel - Series 453
Bill of material
G453A5SK0005A00
PN
Part No.
TC
Thread Connection
PS
Product Series
453
RL
Revision Letter
Initial Release
DIA
Diameter
mm
RO1
Cylinder Type
RE
Rod End
Standard
ST
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
O
Options
SRT
Special Rod Thread
SRTS
Special Rod Thread Selection
SENSORS
Sensor Option
XV
Centre Trunnion Position
mm
FBO
Foot Bracket Option
OBL1
Oscillating Bracket with Lugs Option
OBLF1
Oscillating Bracket with Wide Fork Type Mount
SMO
Spherical Eye Mount Option
OBN1
Oscillating Bracket with Narrow Fork Type Mount Option
ACB
Angular Clevis Bracket Option - Spherical Bearing
ACB2
Angular Clevis Bracket Option
TRO
Through-Rod Options
FFO
Front Flange Option
RCO
Rod Clevis Option
SRO
Spherical Rod Eye Option
ACO
Alignment Compensator Option
RFO
Rear Flange Option
FR
Front Rod Extension Option
FRV
Front Rod Extension Value
mm
RRR
Rear Rod Extension Option
RRV
Rear Rod Extension Value
mm
FT
Front Thread Extension Option
FTV
Front Thread Extension Value
mm
RTT
Rear Thread Extension Option
RTV
Rear Thread Extension Value
mm
A
mm
BDD11
Bd11 Dia.
mm
BG
mm
E
mm
EE
EE Dia.
Inch
KK
KK Dia.
mm
KV
mm
KW
mm
L2
mm
L8
mm
M
mm
MM
MM Dia.
mm
N
mm
PL
mm
RT
RT Dia.
mm
SW
mm
TG
mm
VA
4 mm
VD
VD Min.
4 mm
WH
mm
ZJ
mm
ZM
mm