??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
JBPE, JBPEM, JBE, JBEM, JBPES, JBES - Bushing For Locating Pins - Oval Shoulder Type
Bill of material
JBPE16-P8.00-W3.00-L8
PN
Part No.
TS
Tolerance Selection
MAT
Material
ST
Surface Treatment
HARD
Hardness
56~60HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
T
mm
H
mm