??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
JPDQS, JPDQD - Locating Pins - Spherical Large / Small Head - Set Screw - Set Screw Flat Shape
Bill of material
JPDQS10-P5.00-L15-B5.0-G3-A2.0
PN
Part Number
SHP
Shape Slection
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
FP
Flat Position
HH
h
mm
C
mm
W
(W)
0.0 mm