??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
JPPHTA, SJPPHTA, CJPPHTA - Locating Pins - Large Head, Tapered - Plastic Tip - Tapped
Bill of material
JPPHTA10-P11.00-L10-B6.0
PN
Part Number
MATP
Material of Pin
D
mm
P1
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L1
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
MM
m
mm
XX
x
mm
M
M (Coarse)
LL
l
mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q1
Q
0.0 mm