??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
K-HFUBSLT_,K-HFUBSRT_,K-HFUBSLTY_,K-HFUBSRTY_,K-HFUBSLT3Y_,K-HFUBSRT3Y_ - Safety Fence Slide Door Units - B - Upper and Lower Same Panels Type - -Fixed Fence Set-
Bill of material
K-HFUBSLT6-30B-W300-D1000
PN
Part No.
TYPE0
Type
TYPE
NO
Series
LRS
Opening Direction
SEL
Selection
FNS
Fence Net Panel Selection
W
W (Width) 1mm Increment
mm
Enter value for W
W (Width) 1mm Increment
mm
cm
inch
ft
D
D (Height) 1mm Increment
mm
Enter value for D
D (Height) 1mm Increment
mm
cm
inch
ft
L1
L1 Slide Door Rail
600 mm
L2
L2 Door Width Dimension
mm
L3
L3 Door Height Dimension
mm
L4
L4 Fixed Fence Width Dimension
300 mm
L5
L5 Fixed Fence Height Dimension
1150 mm
T
mm
SFRM
Components - SlideFrames Parts
KFRM
Components - KFrames Parts
SRM
Components - SlideRail Parts
FP
Components - Fastener Parts
ALT
LSET Change to Metal Brackets L-Shaped
ALT2
Foot Height Hhang