??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
K-NFUC_, K-NFUCY_ - Safety Fence Unit - N series C -
Bill of material
K-NFUC6-30B-30S-W160-D1000-H0
PN
Part No.
TYPE
Type
TS
Type Selection
C
FC
Frame Color
NO
Series
SEL2
Upper row Selection
FNS2
Upper row Material selection
SEL1
Lower row Selection
FNS1
Lower row Material selection
W
W (Width) 1mm Increment
mm
Enter value for W
W (Width) 1mm Increment
mm
cm
inch
ft
D
D (Height) 1mm Increment
mm
Enter value for D
D (Height) 1mm Increment
mm
cm
inch
ft
H
H (Selection of Hight of the Lower Part of the Post)
mm
T
mm
FRM1
Components - Beam Frames Parts
NFFHF6-2540
FRM2
Components - Pillar Frames Parts
ALT
Alteration - Tapping on the Bottom End Face