??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KIPP USA
Description
K0200 - Pull Handles thermoplastic (old family-no.: 06916)
Bill of material
K0200.180081
BESTKIPPUSA
Order No.
K0200.180081
u
BEST
Order No.
06916-180081
u
BM
Comment
-
u
A
Length
180
u
B
width
35
u
B1
width
31.0
u
C
width
15.5
u
D
thread
M 10 x 40
u
H
height
58
u
S
width
36
u
T
depth
20
u
L
Length
218
u
TRAG
load-bearing capacity
1000
GEW
Approx. weight
0,3253
u
BS
Description
Information
Infotext
SAP
132324
u
EAN
4059245123193
u
ZTN
39269097
ROHS
Yes