??
User Profile Desktop
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
KIPP USA
Description
K0204 - Pull Handles aluminium (old family-no.: 06920)
Bill of material
K0204.35001
BESTKIPPUSA
Order No.
K0204.35001
u
BEST
Order No.
06920-35001
u
FARBE
Colour
black powder coated
u
A
Length
350
u
D
thread
M 8
u
B
width
25
u
B1
width
17
u
H
height
55
u
T
depth
14
u
L
Length
367
u
TRAG
load-bearing capacity
1000
GEW
Approx. weight
0,3812
u
BS
Description
Information
Infotext
ZTN
Customs tariff number
76169990
EAN
EAN-Nummer Kipp
4059245124190
u
ROHS
Yes