您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2039.0400481012
KIPP USA
Machine & Fixture Components
couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kipp_usa/maschine_vorrichtungselemente/couplings/23012-01_asmtab.prj},{NB=$BEST.},{GR=40},{NM=36},{TM=0.02790},{TS=3.767},{DZ=5000},{D1=10},{D2=12},{D1D2MIN=6},{D1D2MAX=19},{D4=40},{L=48.0},{L1=11.0},{L2=5.50},{SW=4.0},{AM=7.0},{GEW=0.1180},{EAN=4059245820894.000},{NDM=5.000},{TYP1=26},{XA=14.0},{XB=5.0},{XC=8.0},{XD=9.0},{XE=15.00},{XF=2.0},{XG=0.0},{XH=3.000},{XI=5.000},{XJ=5.000},{XK=8.000},{TYP=2.000},{BESTKIPPUSA=K2039.0400481012},{MATERIAL=Aluminium},{WVR=0.15},{WVA=0.85},{WV=1},{C=M5},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=23012-01_schb.prj},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
Company
KIPP USA
Description
K2039 - Beam couplings aluminium with detachable clamp hubs
Bill of material
K2039.0400481012
BESTKIPPUSA
Order No.
K2039.0400481012
K2039.0400481012
MATERIAL
Material
Aluminium
GR
size
40
40
NM
nominal torque
36
36
Nm
TM
moment of inertia
0.02790
0.02790
gm²
TS
Torsion resistance Nm/arcmin
3.767
3.767
10-3 Nm/rad
WVR
max. shaft offset radial
0.15
0.15
mm
WVA
max. shaft offset axial
0.85
0.85
mm
WV
max. angular offset
1
1
°
DZ
revolution per minute max.
5000
5000
U/min
D1
diameter
10
10
mm
D2
diameter
12
12
mm
D1D2MIN
D1/D2 min.
6
6
mm
D1D2MAX
D1/D2 max.
19
19
mm
D4
diameter
40
40
mm
L
total length
48.0
48.0
mm
L1
distance
11.0
11.0
mm
L2
distance
5.50
5.50
mm
C
(DIN 912-12.9)
M5
M5
SW
width across flats
4.0
4.0
mm
AM
tightening torque of screws
7.0
7.0
Nm
GEW
Approx. weight
0.1180
0.1180
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245820894.000
4059245820894.000
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.