??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KVT Fastening
Description
KFH - Broaching studs for plastics
Bill of material
KVT KFH-M3-6
BZC
Part description
W
Material
Phosphor bronze, tin-plated for good solderability (code "et")
L
Length ±0.25
mm
D1
Thread
LK
Hole-Ø in Plastic +0.08 0
mm
D2
±0.25
mm
D3
+0.1
mm
K
±0.13
0.51 mm
A
max.
mm
H
max.
1.65 mm
SM
Min. thickness
1.53 mm
MRL
Min. edge distance up to the hole centre
mm