??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHSTR - Bushings for Inspection Jigs - Square Type with Shoulder
Bill of material
KJBHSTR12-P4.00-W3.00-R0.20-L10-T2
PN
Part No.
MAT
Material
SKS93
HARD
Hardness
50~60HRC
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
PTOL
P Tolerance
mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
+0.010/0 mm
R
R 0.01mm Increment
mm
Enter value for R
R 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT4
L Dimension Tolerance
LTOL
L Tolerance
0/-0.5 mm
TS
T Selection
mm
ALT3
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
H
mm
ALT1
Groove for Accumulated Adhesives
ALT2
Groove for Retaining