??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBKTW - Bushings for Inspection Jigs - Stepped Male Thread for Taper with Shoulder
Bill of material
KJBKTW12-P5.00-S4-M4-L3-3-B5-T2
PN
Part No.
MAT
Material
SKS93
HARD
Hardness
50~60HRC
ALT5
Additional Surface Treatment
ST
Surface Treatment
-
D
mm
DTOL
D Tolerance
0/-0.02 mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT6
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 1mm Increment
mm
STOL
S Tolerance
+0.03/+0.01 mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L1
L1 1mm Increment
mm
Enter value for L1
L1 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
ALT7
Shoulder Thickness Tolerance
TTOL
T Tolerance
+/-0.05 mm
R
0.0 mm
H
mm
HTOL
H Tolerance
+/-0.05 mm
ALT1
Groove for Accumulate Adhesives
ALT2
Groove for Retaining
ALT3
Chamfering
ALT4
Square Corner