??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
KJPGDR, KJPGDHR, KJPGDRS - Slot Pins for Inspection Jigs - Square
Bill of material
KJPGDR20-P10.00-W6.01-R0.20-S6.00-F1.5-L5-B5
PN
Part Number
MAT
Material
HARD
Hardness
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT3
P and W Dimension Tolerance
PTOL
P Tolerance
0/-0.02 mm
W
W 0.01mm Increment
mm
Enter value for W
W 0.01mm Increment
mm
cm
inch
ft
WTOL
W Tolerance
0/-0.02 mm
R
R 0.01mm Increment
mm
Enter value for R
R 0.01mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
STOL
S Tolerance
mm
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
FTOL
F Tolerance
0/-0.03 mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
M5
ALT1
Chain
ALT2
Engraving of P or W Dimension
ALT4
Handle Length
ZC
mm