??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SMC Corporation
Description
KQ2U-G - Branch (Gasket Seal)
Bill of material
KQ2U04-M5G
GUI
TYPE
Made to order/clean series
OD
Applicable tubing O.D.
mm
T
Connection thread
M5x0.8
MODEL
Model
H
Width across flats
mm
D
mm
X
Release button dimension
mm
L
mm
A
mm
M
13.3 mm
P
mm
Q
mm
O
6 mm
N
3.2 mm
EA1
Effective area Nylon
2.2 mm^2
EA2
Effective area Urethane
2.2 mm^2
MBS
Min.bore size
1.8 mm
CNSMASSEXACT
Mass
g