??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KVT Fastening
Description
KSSB - Self-clinch spacer for plastics
Bill of material
KVT KSSB-4MM-14
BZC
Part description
W
Material
Non-plated brass (CDA 353); Brass with surface treatment upon request
L1
Length ±0.13
mm
N
Nominal-Ø
4 mm
D2
Base panel Ø-Hole +0.08 0
5.40 mm
D3
Removable panel Ø-Hole +0.08 0
4.00 mm
L2
min.
mm
SM1
Min. thickness
1.25 mm
SM2
Sheet thickness
1.0-1.8 mm