??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
L826-1L4T-06-F
Bill of material
L826-1L4T-06-F
PN
Part Number
L826-1L4T-06-F
DESC
Description
MagJack 10/100BASE-T, 1X4, G/GY, Tab Up, Low Profile, RoHS
BRAND
Brand
Bel Magnetics
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
1X4
HP
Height Profile
Low
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
G/GY
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A