??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
LB02DA - Angle handle - with plate - taper hole
Bill of material
LB02DA-D10-L100
CNSORDERNO
SC
Serial code
LB02DA
TOM
texture of material
A6063
ST
surface treatment
Natural Color Anodizing
ENC
enclosure
M5 * 12 hexagon socket stainless steel conical screw 2pcs
D
d
10
L
l
L1
H
47.000
A
40
M
5
LFF
13
B
b
16
W
w
W1
w1
W2
w2
T
t
3.200
INFOTEXT
io
website