??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LB03FD_FF - Oval handle - exterior type - through hole type
Bill of material
LB03FD-A26-L114
CNSORDERNO
SC
Serial code
TOM
texture of material
aluminium alloy
ST
surface treatment
A
a
26
L
l
L1
l1
H
h
55
B
b
17
HH
hh
15
B1
b1
12
DD
dd
6.500
INFOTEXT
io
website