??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LB06CN_CJ - Foldable handle - exterior type - through hole type
Bill of material
LB06CN-D10-L158
CNSORDERNO
SC
Serial code
TOM
texture of material
SUM22L
ST
surface treatment
Chrome plating
D
d
10
L
l
L1
l1
L2
H
46 mm
T
3
HH
h
14 mm
D1
18
A
43
B
18
DD
d
5.500 mm
INFOTEXT
io
website