??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
LB08AH - Tube type handle - standard type - countersunk type
Bill of material
LB08AH-L300
CNSORDERNO
SC
Serial code
LB08AH
SM
Support material
aluminium alloy
SST
Support surface treatment
Plastic spraying
RPM
Round pipe material
SUS201
STORP
Surface treatment of round pipe
-
L
l
L1
l1
H
h
58
HH1
hh1
26
HH2
hh2
15
A
38
B
34
D
32 mm
DD1
d1
16.500 mm
DD2
d2
10.000 mm
INFOTEXT
io
website