??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LB12FS - Square handle - plastic cover type - exterior type
Bill of material
LB12FS-L174
CNSORDERNO
LB12FS-L174
SC
Series code
LB12FS
TYPE
type
Plastic cover type
BM
body material
ZDC
CM
Cover material
ABS
ST
Surface Treatment
chromate treatment
COLOUR
colour
grey
L
174 mm
RW
Reference weight
0.33 kg/pcs
INFOTEXT
website